
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

transportable waste water sampler
with 15 l coolbox collector.
-ABS-plastic housing
-Protection class: Control compartment
IP55, wet compartment IP44
-Dimensions WxHxD: approx.430x780x330mm
-Suction height: max. 6m,
-Suction lenght: max. 30 m
-Dosed sample volume: 20 to 200ml
-Alarm and sequence end outputs
-Kept cool via cool box (approx. 15l)
and cool packs
-Power input: approx: 50 VA,
with heater approx. 80 VA
-Weight: approx: 15 kilos
For further information see data sheet
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-