
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

For limit detection in bulk solids.
- cable inputs 2 x PG 16
- output: microswitch with
potential-free change-over contact
- housing from reinforced fibre glass
polycarbonate, protection according
to DIN 40050, IP 55
- paddle material from 1.4305
- connection piece material from
1.0711 chromated
- shaft material 1.4104
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-