Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Simple and efficient level measurements in sewer systems

Radar measurement solutions for the Water and Wastewater industry

The new free space 80GHz radar sensors Micropilot FMR10B, FMR20B, FMR30B have been specially designed for customers needing a reliable and universal level measurement for their main tasks in liquid applications, regardless of installation conditions and external influences. The simple, compact design and handling of the devices makes them the perfect match for the main level measurement tasks in a sewer management.

Level measurement, sewer system, wastewater treatment plant ©Endress+Hauser

Your advantages

  • Compact design, side cable outlet, bracket for ceiling mounting and remote commissioning via Bluetooth allow installation in almost any location, even confined spaces.

  • Flood-protection tube prevents signal interruptions and ensures safe operation.

  • Certification for protection against explosion, including for the display version. 

  • Intuitive remote use via app and on-device with the color touch display of the FMR30B ensures fast handling and control.

  • Guided setup sequences (called “wizards”) simplify commissioning, proof tests and verification.

The challenge

The level measurement in sewer systems is often challenging due to various influences. Installation is often needed in very tight spaces, such as shafts or hatches. It is not uncommon for these areas to also be at risk of explosion. In addition, the highly variable media in sewer areas can cause flooding, foaming or condensation. These surface formations have an impact on measurement accuracy and also come along with the risk of signal interruptions and process downtimes.

Our solution

The simpler, the better: Micropilot FMR10B, FMR20B, FMR30B. Equipped with 80GHz radar technology the devices deliver highly accurate and reliable measurements independent from setup conditions. Individual requirements can be faced without any challenge. For example, the option of a lateral cable outlet or the brackets for ceiling mounting brings the necessary flexibility for installation in very tight spaces. Remote access via Bluetooth makes operation possible from any point of access.

Level measurement, sewer system, wastewater treatment plant ©Endress+Hauser
Level measurement, sewer system, wastewater treatment plant ©Endress+Hauser

Do you want to know more?

Read the full story about reliable level measurements in sewer systems to avoid process interruptions - supported by simple and fast operation and maintenance.